SPRSP92D February 2023 – December 2024 AM69 , AM69A
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
SIGNAL NAME [1] ((2)) | PIN TYPE [2] | DESCRIPTION [3] | ALY PIN [4] | AND PIN [4] |
---|---|---|---|---|
DDR1_CKN | IO | DDRSS Differential Clock (negative) | A11 | H1 |
DDR1_CKP | IO | DDRSS Differential Clock (positive) | B10 | J2 |
DDR1_RESETn | IO | DDRSS Reset | G10 | G5 |
DDR1_RET | I | DDR Retention Enable | G8 | G8 |
DDR1_CA0 | IO | DDRSS Command Address | F12 | J4 |
DDR1_CA1 | IO | DDRSS Command Address | C12 | H3 |
DDR1_CA2 | IO | DDRSS Command Address | B12 | G2 |
DDR1_CA3 | IO | DDRSS Command Address | C11 | J3 |
DDR1_CA4 | IO | DDRSS Command Address | D12 | G3 |
DDR1_CA5 | IO | DDRSS Command Address | E10 | H4 |
DDR1_CAL0 (1) | A | IO Pad Calibration Resistor | G14 | F8 |
DDR1_CKE0 | IO | DDRSS Clock Enable | D11 | E7 |
DDR1_CKE1 | IO | DDRSS Clock Enable | C10 | H6 |
DDR1_CSn0_0 | IO | DDRSS Chip Select | E11 | G6 |
DDR1_CSn0_1 | IO | DDRSS Chip Select | G11 | G7 |
DDR1_CSn1_0 | IO | DDRSS Chip Select | F10 | H7 |
DDR1_CSn1_1 | IO | DDRSS Chip Select | G12 | F6 |
DDR1_DM0 | IO | DDRSS Data Mask | E17 | A3 |
DDR1_DM1 | IO | DDRSS Data Mask | C15 | F3 |
DDR1_DM2 | IO | DDRSS Data Mask | D8 | L2 |
DDR1_DM3 | IO | DDRSS Data Mask | C1 | P2 |
DDR1_DQ0 | IO | DDRSS Data | F16 | A6 |
DDR1_DQ1 | IO | DDRSS Data | G16 | C6 |
DDR1_DQ2 | IO | DDRSS Data | F15 | A5 |
DDR1_DQ3 | IO | DDRSS Data | E15 | C4 |
DDR1_DQ4 | IO | DDRSS Data | D16 | B4 |
DDR1_DQ5 | IO | DDRSS Data | C16 | B2 |
DDR1_DQ6 | IO | DDRSS Data | B17 | C3 |
DDR1_DQ7 | IO | DDRSS Data | D17 | B5 |
DDR1_DQ8 | IO | DDRSS Data | B15 | E5 |
DDR1_DQ9 | IO | DDRSS Data | B14 | D2 |
DDR1_DQ10 | IO | DDRSS Data | C13 | E2 |
DDR1_DQ11 | IO | DDRSS Data | D13 | F4 |
DDR1_DQ12 | IO | DDRSS Data | F13 | D6 |
DDR1_DQ13 | IO | DDRSS Data | G13 | E4 |
DDR1_DQ14 | IO | DDRSS Data | E14 | D3 |
DDR1_DQ15 | IO | DDRSS Data | D14 | D5 |
DDR1_DQ16 | IO | DDRSS Data | E8 | M3 |
DDR1_DQ17 | IO | DDRSS Data | G9 | K4 |
DDR1_DQ18 | IO | DDRSS Data | F9 | M2 |
DDR1_DQ19 | IO | DDRSS Data | D9 | L5 |
DDR1_DQ20 | IO | DDRSS Data | C9 | J5 |
DDR1_DQ21 | IO | DDRSS Data | B8 | K3 |
DDR1_DQ22 | IO | DDRSS Data | B7 | L4 |
DDR1_DQ23 | IO | DDRSS Data | C7 | K6 |
DDR1_DQ24 | IO | DDRSS Data | B2 | N6 |
DDR1_DQ25 | IO | DDRSS Data | B3 | P4 |
DDR1_DQ26 | IO | DDRSS Data | B4 | N3 |
DDR1_DQ27 | IO | DDRSS Data | B5 | M5 |
DDR1_DQ28 | IO | DDRSS Data | A6 | M6 |
DDR1_DQ29 | IO | DDRSS Data | C5 | P5 |
DDR1_DQ30 | IO | DDRSS Data | C6 | N4 |
DDR1_DQ31 | IO | DDRSS Data | C3 | P6 |
DDR1_DQS0N | IO | DDRSS Complimentary Data Strobe | A17 | C1 |
DDR1_DQS0P | IO | DDRSS Data Strobe | A16 | B1 |
DDR1_DQS1N | IO | DDRSS Complimentary Data Strobe | A14 | F1 |
DDR1_DQS1P | IO | DDRSS Data Strobe | A13 | E1 |
DDR1_DQS2N | IO | DDRSS Complimentary Data Strobe | A9 | K1 |
DDR1_DQS2P | IO | DDRSS Data Strobe | A8 | L1 |
DDR1_DQS3N | IO | DDRSS Complimentary Data Strobe | A4 | N1 |
DDR1_DQS3P | IO | DDRSS Data Strobe | A3 | P1 |