SPRSP92D February 2023 – December 2024 AM69 , AM69A
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | ALY PIN [4] | AND PIN [4] |
---|---|---|---|---|
CSI2_RXCLKN | I | CSI Differential Receive Clock Input (negative) | AN32 | AC29 |
CSI2_RXCLKP | I | CSI Differential Receive Clock Input (positive) | AN33 | AB29 |
CSI2_RXRCALIB (1) | A | CSI Pin connected to external resistor for on-chip resistor calibration | AM31 | AH29 |
CSI2_RXN0 | I | CSI Differential Receive Input (negative) | AR36 | AC30 |
CSI2_RXN1 | I | CSI Differential Receive Input (negative) | AT38 | AB31 |
CSI2_RXN2 | I | CSI Differential Receive Input (negative) | AP35 | AC32 |
CSI2_RXN3 | I | CSI Differential Receive Input (negative) | AV37 | AB33 |
CSI2_RXP0 | I | CSI Differential Receive Input (positive) | AR35 | AD30 |
CSI2_RXP1 | I | CSI Differential Receive Input (positive) | AT37 | AC31 |
CSI2_RXP2 | I | CSI Differential Receive Input (positive) | AP34 | AD32 |
CSI2_RXP3 | I | CSI Differential Receive Input (positive) | AV36 | AC33 |