SPRSP92D February 2023 – December 2024 AM69 , AM69A
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | ALY PIN [4] | AND PIN [4] |
---|---|---|---|---|
WKUP_GPIO0_0 | IO | General Purpose Input/Output | H38 | E15 |
WKUP_GPIO0_1 | IO | General Purpose Input/Output | J34 | D16 |
WKUP_GPIO0_2 | IO | General Purpose Input/Output | J35 | D18 |
WKUP_GPIO0_3 | IO | General Purpose Input/Output | J36 | D19 |
WKUP_GPIO0_4 | IO | General Purpose Input/Output | H35 | E16 |
WKUP_GPIO0_5 | IO | General Purpose Input/Output | K36 | D20 |
WKUP_GPIO0_6 | IO | General Purpose Input/Output | L37 | B15 |
WKUP_GPIO0_7 | IO | General Purpose Input/Output | L36 | B17 |
WKUP_GPIO0_8 | IO | General Purpose Input/Output | L35 | B19 |
WKUP_GPIO0_9 | IO | General Purpose Input/Output | L34 | A15 |
WKUP_GPIO0_10 | IO | General Purpose Input/Output | L33 | B18 |
WKUP_GPIO0_11 | IO | General Purpose Input/Output | M38 | B21 |
WKUP_GPIO0_12 | IO | General Purpose Input/Output | J37 | D17 |
WKUP_GPIO0_13 | IO | General Purpose Input/Output | K38 | D21 |
WKUP_GPIO0_14 | IO | General Purpose Input/Output | H37 | D15 |
WKUP_GPIO0_15 | IO | General Purpose Input/Output | K37 | C16 |
WKUP_GPIO0_16 | IO | General Purpose Input/Output | E32 | D8 |
WKUP_GPIO0_17 | IO | General Purpose Input/Output | D32 | D10 |
WKUP_GPIO0_18 | IO | General Purpose Input/Output | C34 | C10 |
WKUP_GPIO0_19 | IO | General Purpose Input/Output | B33 | E10 |
WKUP_GPIO0_20 | IO | General Purpose Input/Output | B32 | F9 |
WKUP_GPIO0_21 | IO | General Purpose Input/Output | C33 | E9 |
WKUP_GPIO0_22 | IO | General Purpose Input/Output | C35 | D11 |
WKUP_GPIO0_23 | IO | General Purpose Input/Output | D33 | D9 |
WKUP_GPIO0_24 | IO | General Purpose Input/Output | D34 | C9 |
WKUP_GPIO0_25 | IO | General Purpose Input/Output | E34 | C7 |
WKUP_GPIO0_26 | IO | General Purpose Input/Output | E33 | C8 |
WKUP_GPIO0_27 | IO | General Purpose Input/Output | A32 | F12 |
WKUP_GPIO0_28 | IO | General Purpose Input/Output | A33 | F11 |
WKUP_GPIO0_29 | IO | General Purpose Input/Output | B34 | F10 |
WKUP_GPIO0_30 | IO | General Purpose Input/Output | C32 | E11 |
WKUP_GPIO0_31 | IO | General Purpose Input/Output | F32 | B7 |
WKUP_GPIO0_32 | IO | General Purpose Input/Output | C31 | B10 |
WKUP_GPIO0_33 | IO | General Purpose Input/Output | F31 | B9 |
WKUP_GPIO0_34 | IO | General Purpose Input/Output | E35 | B8 |
WKUP_GPIO0_35 | IO | General Purpose Input/Output | D31 | B11 |
WKUP_GPIO0_36 | IO | General Purpose Input/Output | G31 | A11 |
WKUP_GPIO0_37 | IO | General Purpose Input/Output | F33 | A10 |
WKUP_GPIO0_38 | IO | General Purpose Input/Output | G32 | A8 |
WKUP_GPIO0_39 | IO | General Purpose Input/Output | G33 | A9 |
WKUP_GPIO0_40 | IO | General Purpose Input/Output | C38 | B14 |
WKUP_GPIO0_41 | IO | General Purpose Input/Output | C37 | C12 |
WKUP_GPIO0_42 | IO | General Purpose Input/Output | E38 | A12 |
WKUP_GPIO0_43 | IO | General Purpose Input/Output | E37 | B12 |
WKUP_GPIO0_44 | IO | General Purpose Input/Output | D38 | A13 |
WKUP_GPIO0_45 | IO | General Purpose Input/Output | D37 | B13 |
WKUP_GPIO0_46 | IO | General Purpose Input/Output | E36 | A14 |
WKUP_GPIO0_47 | IO | General Purpose Input/Output | B37 | C14 |
WKUP_GPIO0_48 | IO | General Purpose Input/Output | D36 | D13 |
WKUP_GPIO0_49 | IO | General Purpose Input/Output | M33 | A20 |
WKUP_GPIO0_50 | IO | General Purpose Input/Output | B36 | D14 |
WKUP_GPIO0_51 | IO | General Purpose Input/Output | A35 | E13 |
WKUP_GPIO0_52 | IO | General Purpose Input/Output | B35 | F13 |
WKUP_GPIO0_53 | IO | General Purpose Input/Output | A36 | E12 |
WKUP_GPIO0_54 | IO | General Purpose Input/Output | G38 | F15 |
WKUP_GPIO0_55 | IO | General Purpose Input/Output | H36 | E18 |
WKUP_GPIO0_56 | IO | General Purpose Input/Output | M37 | A19 |
WKUP_GPIO0_57 | IO | General Purpose Input/Output | M36 | B20 |
WKUP_GPIO0_58 | IO | General Purpose Input/Output | K35 | C20 |
WKUP_GPIO0_59 | IO | General Purpose Input/Output | K34 | C19 |
WKUP_GPIO0_60 | IO | General Purpose Input/Output | K33 | E22 |
WKUP_GPIO0_61 | IO | General Purpose Input/Output | F38 | C18 |
WKUP_GPIO0_62 | IO | General Purpose Input/Output | C36 | D12 |
WKUP_GPIO0_63 | IO | General Purpose Input/Output | N33 | A16 |
WKUP_GPIO0_64 | IO | General Purpose Input/Output | N35 | D23 |
WKUP_GPIO0_65 | IO | General Purpose Input/Output | M35 | D22 |
WKUP_GPIO0_66 | IO | General Purpose Input/Output | N34 | A17 |
WKUP_GPIO0_67 | IO | General Purpose Input/Output | M34 | A18 |
WKUP_GPIO0_68 | IO | General Purpose Input/Output | F36 | E21 |
WKUP_GPIO0_69 | IO | General Purpose Input/Output | J38 | E14 |
WKUP_GPIO0_70 | IO | General Purpose Input/Output | F37 | E19 |
WKUP_GPIO0_71 | I | General Purpose Input/Output | P36 | E26 |
WKUP_GPIO0_72 | I | General Purpose Input/Output | V36 | F25 |
WKUP_GPIO0_73 | I | General Purpose Input/Output | T34 | F23 |
WKUP_GPIO0_74 | I | General Purpose Input/Output | T36 | A28 |
WKUP_GPIO0_75 | I | General Purpose Input/Output | P34 | E24 |
WKUP_GPIO0_76 | I | General Purpose Input/Output | R37 | D27 |
WKUP_GPIO0_77 | I | General Purpose Input/Output | R33 | A26 |
WKUP_GPIO0_78 | I | General Purpose Input/Output | V38 | B27 |
WKUP_GPIO0_79 | I | General Purpose Input/Output | Y38 | C32 |
WKUP_GPIO0_80 | I | General Purpose Input/Output | Y34 | B33 |
WKUP_GPIO0_81 | I | General Purpose Input/Output | V34 | B31 |
WKUP_GPIO0_82 | I | General Purpose Input/Output | W37 | B29 |
WKUP_GPIO0_83 | I | General Purpose Input/Output | AA37 | D31 |
WKUP_GPIO0_84 | I | General Purpose Input/Output | W33 | A32 |
WKUP_GPIO0_85 | I | General Purpose Input/Output | U33 | A30 |
WKUP_GPIO0_86 | I | General Purpose Input/Output | Y36 | C28 |
WKUP_GPIO0_87 | IO | General Purpose Input/Output | G34 | A21 |
WKUP_GPIO0_88 | IO | General Purpose Input/Output | L38 | B16 |