SPRSP92D February 2023 – December 2024 AM69 , AM69A
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
SIGNAL NAME [1] ((4)) ((3)) | PIN TYPE [2] | DESCRIPTION [3] | ALY PIN [4] | AND PIN [4] |
---|---|---|---|---|
DDR3_CKN (1) | IO | DDRSS Differential Clock (negative) | B25 | |
DDR3_CKP (1) | IO | DDRSS Differential Clock (positive) | A24 | |
DDR3_RESETn (1) | IO | DDRSS Reset | C23 | |
DDR3_RET (1) | I | DDR Retention Enable | G27 | |
DDR3_CA0 (1) | IO | DDRSS Command Address | D25 | |
DDR3_CA1 (1) | IO | DDRSS Command Address | B23 | |
DDR3_CA2 (1) | IO | DDRSS Command Address | D24 | |
DDR3_CA3 (1) | IO | DDRSS Command Address | C24 | |
DDR3_CA4 (1) | IO | DDRSS Command Address | E23 | |
DDR3_CA5 (1) | IO | DDRSS Command Address | F23 | |
DDR3_CAL0 (1) (2) | A | DDRSS IO Pad Calibration Resistor | F18 | |
DDR3_CKE0 (1) | IO | DDRSS Clock Enable | C25 | |
DDR3_CKE1 (1) | IO | DDRSS Clock Enable | G24 | |
DDR3_CSn0_0 (1) | IO | DDRSS Chip Select | G23 | |
DDR3_CSn0_1 (1) | IO | DDRSS Chip Select | G25 | |
DDR3_CSn1_0 (1) | IO | DDRSS Chip Select | F25 | |
DDR3_CSn1_1 (1) | IO | DDRSS Chip Select | E24 | |
DDR3_DM0 (1) | IO | DDRSS Data Mask | E18 | |
DDR3_DM1 (1) | IO | DDRSS Data Mask | D21 | |
DDR3_DM2 (1) | IO | DDRSS Data Mask | C28 | |
DDR3_DM3 (1) | IO | DDRSS Data Mask | E30 | |
DDR3_DQ0 (1) | IO | DDRSS Data | D18 | |
DDR3_DQ1 (1) | IO | DDRSS Data | B18 | |
DDR3_DQ2 (1) | IO | DDRSS Data | C19 | |
DDR3_DQ3 (1) | IO | DDRSS Data | D19 | |
DDR3_DQ4 (1) | IO | DDRSS Data | F20 | |
DDR3_DQ5 (1) | IO | DDRSS Data | E20 | |
DDR3_DQ6 (1) | IO | DDRSS Data | G19 | |
DDR3_DQ7 (1) | IO | DDRSS Data | F19 | |
DDR3_DQ8 (1) | IO | DDRSS Data | E21 | |
DDR3_DQ9 (1) | IO | DDRSS Data | G21 | |
DDR3_DQ10 (1) | IO | DDRSS Data | F22 | |
DDR3_DQ11 (1) | IO | DDRSS Data | D22 | |
DDR3_DQ12 (1) | IO | DDRSS Data | C22 | |
DDR3_DQ13 (1) | IO | DDRSS Data | B21 | |
DDR3_DQ14 (1) | IO | DDRSS Data | B20 | |
DDR3_DQ15 (1) | IO | DDRSS Data | C20 | |
DDR3_DQ16 (1) | IO | DDRSS Data | B28 | |
DDR3_DQ17 (1) | IO | DDRSS Data | B27 | |
DDR3_DQ18 (1) | IO | DDRSS Data | C26 | |
DDR3_DQ19 (1) | IO | DDRSS Data | D26 | |
DDR3_DQ20 (1) | IO | DDRSS Data | F26 | |
DDR3_DQ21 (1) | IO | DDRSS Data | G26 | |
DDR3_DQ22 (1) | IO | DDRSS Data | E27 | |
DDR3_DQ23 (1) | IO | DDRSS Data | D27 | |
DDR3_DQ24 (1) | IO | DDRSS Data | F29 | |
DDR3_DQ25 (1) | IO | DDRSS Data | G29 | |
DDR3_DQ26 (1) | IO | DDRSS Data | F28 | |
DDR3_DQ27 (1) | IO | DDRSS Data | E28 | |
DDR3_DQ28 (1) | IO | DDRSS Data | D29 | |
DDR3_DQ29 (1) | IO | DDRSS Data | C29 | |
DDR3_DQ30 (1) | IO | DDRSS Data | B30 | |
DDR3_DQ31 (1) | IO | DDRSS Data | D30 | |
DDR3_DQS0N (1) | IO | DDRSS Complimentary Data Strobe | A19 | |
DDR3_DQS0P (1) | IO | DDRSS Data Strobe | A18 | |
DDR3_DQS1N (1) | IO | DDRSS Complimentary Data Strobe | A22 | |
DDR3_DQS1P (1) | IO | DDRSS Data Strobe | A21 | |
DDR3_DQS2N (1) | IO | DDRSS Complimentary Data Strobe | A27 | |
DDR3_DQS2P (1) | IO | DDRSS Data Strobe | A26 | |
DDR3_DQS3N (1) | IO | DDRSS Complimentary Data Strobe | A30 | |
DDR3_DQS3P (1) | IO | DDRSS Data Strobe | A29 |