SPRSP92C February 2023 – June 2024 AM69 , AM69A
PRODMIX
Refer to the PDF data sheet for device specific package drawings
For more details about features and additional description information on the device Universal Asynchronous Receiver Transmitter, see the corresponding sections within , Signal Descriptions and Detailed Description.
Table 6-91 represents UART timing conditions.
PARAMETER | DESCRIPTION | MIN | MAX | UNIT |
---|---|---|---|---|
INPUT CONDITIONS | ||||
SRI | Input slew rate | 0.5 | 5 | V/ns |
OUTPUT CONDITIONS | ||||
CL | Output load capacitance | 1 | 30(1) | pF |
Section 6.10.5.23.1, Section 6.10.5.23.2, and Figure 6-110 present timing requirements and switching characteristics for UART interface.