SPRSP92C February 2023 – June 2024 AM69 , AM69A
PRODMIX
Refer to the PDF data sheet for device specific package drawings
Table 6-79, and Figure 6-95 present switching characteristics for MMC1/2 – UHS-I SDR104 Mode.
NO. | PARAMETER | MIN | MAX | UNIT | |
---|---|---|---|---|---|
fop(clk) | Operating frequency, MMC[x]_CLK | 200 | MHz | ||
SDR1045 | tc(clk) | Cycle time, MMC[x]_CLK | 5 | ns | |
SDR1046 | tw(clkH) | Pulse duration, MMC[x]_CLK high | 2.12 | ns | |
SDR1047 | tw(clkL) | Pulse duration, MMC[x]_CLK low | 2.12 | ns | |
SDR1048 | td(clkH-cmdV) | Delay time, MMC[x]_CLK rising edge to MMC[x]_CMD transition | 1.07 | 3.21 | ns |
SDR1049 | td(clkH-dV) | Delay time, MMC[x]_CLK rising edge to MMC[x]_DAT[3:0] transition | 1.07 | 3.21 | ns |