SBASAX1 August 2024 AMC0106M25
ADVANCE INFORMATION
The AMC0106M25 operates in one of the following states:
OPERATING CONDITION | VDVDD | VAVDD | VCM (VINP + VINN) / 2 |
VIN (VINP – VINN) |
DEVICE RESPONSE |
---|---|---|---|---|---|
OFF | VDVDD < DVDDUV | Don't care | Don't care | Don't care | DOUT is in Hi-Z state. DOUT is clamped to DVDD and DGND by ESD protection diodes. |
Missing high-side supply | Valid(1) | VAVDD < AVDDUV | Don't care | Don't care | DOUT is constantly low |
Common-mode input voltage range violation | Valid(1) | Valid(1) | VCM < VCM, MIN or VCM > VCM, MAX | Don't care | Device outputs invalid data |
Differential input voltage range violation | Valid(1) | Valid(1) | Valid(1) | |VIN| > VClipping | Device outputs a single 1 or a single 0 every 128th clock cycle |
Normal operation | Valid(1) | Valid(1) | Valid(1) | Valid(1) | Normal Operation |