SBASAX1 August 2024 AMC0106M25
ADVANCE INFORMATION
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
ANALOG INPUTS | ||||||
CIN | Effective input sampling capacitance | 2 | pF | |||
RIN | Input impedance | fCLK = 10MHz | TBD | 50 | TBD | kΩ |
fCLK = 20MHz | TBD | 25 | TBD | |||
IINP | Input current | VIN = (VINP – VINN) = VFSR, MAX, fCLK = 10MHz | TBD | 5 | TBD | μA |
VIN = (VINP – VINN) = VFSR, MAX, fCLK = 20MHz | TBD | 10 | TBD | |||
IINN | Input current | VIN = (VINP – VINN) = VFSR, MAX, fCLK = 10MHz | –TBD | –5 | –TBD | μA |
VIN = (VINP – VINN) = VFSR, MAX, fCLK = 20MHz | –TBD | –10 | –TBD | |||
CMTI | Common-mode transient immunity | 150 | V/ns | |||
EO | Offset error(1) | INP = INN = AGND, TA = 25°C | –200 | ±4.5 | 200 | µV |
EG | Gain error | TA = 25°C | –0.2% | ±0.005% | 0.2% | |
EO | Offset error(1) | INP = INN = AGND, TA = 25°C | –200 | ±4.5 | 200 | µV |
EG | Gain error | TA = 25°C | –0.2% | ±0.005% | 0.2% | |
DC ACCURACY | ||||||
EO | Offset error(1) | INP = INN = AGND, TA = 25°C |
–200 | ±4.5 | 200 | µV |
TCEO | Offset error temperature drift(3) | –3 | 3 | µV/°C | ||
EG | Gain error | TA = 25°C | –0.2% | ±0.005% | 0.2% | |
TCEG | Gain error temperature drift(4) | –40 | ±20 | 40 | ppm/°C | |
INL | Integral nonlinearity(2) | Resolution: 16 bits | –4 | ±1 | 4 | LSB |
DNL | Differential nonlinearity | Resolution: 16 bits | –0.99 | 0.99 | LSB | |
CMRR | Common-mode rejection ratio | INP = INN, fIN = 0Hz, VCM min ≤ VIN ≤ VCM max |
–92 | dB | ||
INP = INN, fIN from 0.1Hz to 10 kHz, VCM min ≤ VIN ≤ VCM max |
–95 | |||||
PSRR | Power-supply rejection ratio | INP = INN = AGND, AVDD from 3.0V to 5.5V, DC |
–80 | dB | ||
INP = INN = AGND, AVDD from 3.0V to 5.5V, 10kHz / 100mV ripple |
–80 | |||||
AC ACCURACY | ||||||
SNR | Signal-to-noise ratio | fIN = 1kHz | 86 | dB | ||
SINAD | Signal-to-noise + distortion | fIN = 1kHz | 85.7 | dB | ||
THD | Total harmonic distortion(5) | 4.5V ≤ AVDD ≤ 5.5V, fIN = 1kHz, 5MHz ≤ fCLKIN ≤ 21MHz |
–90 | dB | ||
3.0V ≤ AVDD ≤ 3.6V, fIN = 1kHz, 5MHz ≤ fCLKIN ≤ 21MHz |
–93 | |||||
CMOS LOGIC WITH SCHMITT-TRIGGER | ||||||
IIN | Input current | DGND ≤ VIN ≤ DVDD | 0 | 7 | μA | |
CIN | Input capacitance | 4 | pF | |||
VIH | High-level input voltage | 0.7 × DVDD | DVDD + 0.3 | V | ||
VIL | Low-level input voltage | –0.3 | 0.3 × DVDD | V | ||
CLOAD | Output load capacitance | 30 | pF | |||
VOH | High-level output voltage | IOH = –4mA | DVDD – 0.4 | V | ||
VOL | Low-level output voltage | IOL = 4 mA | 0.4 | V | ||
POWER SUPPLY | ||||||
IAVDD | High-side supply current | 6.2 | 8.8 | mA |
||
IDVDD | Low-side supply current | CLOAD = 15pF | 4.2 | 6.3 | mA |
|
AVDDUV | High-side undervoltage detection threshold | AVDD rising | 2.3 | 2.55 | 2.75 | V |
AVDD falling | 2.15 | 2.35 | 2.55 | |||
DVDDUV | Low-side undervoltage detection threshold | DVDD rising | 2.3 | 2.55 | 2.75 | V |
DVDD falling | 2.15 | 2.35 | 2.55 |