SBASAZ0 August 2024 AMC0136
ADVANCE INFORMATION
Table 7-1 lists the parameters for this typical application.
PARAMETER | VALUE | |
---|---|---|
Nominal DC link voltage | 48V | |
Linear voltage sensing range (VFSR) | 60V | |
Voltage drop across the sensing resistor (R2) for a linear response | 1V | |
Maximum current through the resistive divider, ICROSS, at linear full-scale voltage | 100µA |