SBASAZ0 August 2024 AMC0136
ADVANCE INFORMATION
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
ANALOG INPUT | ||||||
CIN | Input capacitance | fCLKIN = 10MHz | 2 | pF | ||
RIN | Input resistance | 0.1 | 1.15 | GΩ | ||
IIB | Input bias current | IN = AGND | –10 | ±3 | 10 | nA |
CMTI | Common-mode transient immunity | 150 | V/ns | |||
DC ACCURACY | ||||||
EO | Offset error | TA = 25°C, IN = AGND | –0.9 | ±0.08 | 0.9 | mV |
TCEO | Offset error temperature drift(3) | –7 | 3.5 | 7 | µV/°C | |
EG | Gain error(1) | Initial, at TA = 25°C, VIN = 1V or VIN = –1V |
–0.25 | ±0.02 | 0.25 | % |
TCEG | Gain error temperature drift(4) | –40 | ±10 | 40 | ppm/°C | |
INL | Integral nonlinearity(2) | Resolution: 16 bits | –4 | ±1.6 | 7 | LSB |
DNL | Differential nonlinearity | Resolution: 16 bits | –0.99 | 0.99 | LSB | |
PSRR | Power-supply rejection ratio | AVDD DC PSRR, IN = AGND, AVDD from 3.0V to 5.5V |
–85 | dB | ||
AVDD AC PSRR, IN = AGND, AVDD with10kHz / 100 mV ripple |
–83 | |||||
AC ACCURACY | ||||||
SNR | Signal-to-noise ratio | VIN = 2 VPP, fIN = 1kHz | 86 | 89 | dB | |
SINAD | Signal-to-noise + distortion | VIN = 2 VPP, fIN = 1 kHz | 76 | 86 | dB | |
THD | Total harmonic distortion | VIN = 2 VPP, fIN = 1kHz | –88 | –77 | dB | |
DIGITAL INPUT (CMOS Logic With Schmitt-Trigger) | ||||||
IIN | Input current | DGND ≤ VIN ≤ DVDD | 7 | µA | ||
CIN | Input capacitance | 4 | pF | |||
VIH | High-level input voltage | 0.7 x DVDD | DVDD + 0.3 | V | ||
VIL | Low-level input voltage | –0.3 | 0.3 x DVDD | V | ||
DIGITAL OUTPUT (CMOS) | ||||||
CLOAD | Output load capacitance | fCLKIN = 10MHz | 15 | 30 | pF | |
VOH | High-level output voltage | IOH = –4 mA | DVDD – 0.4 | V | ||
VOL | Low-level output voltage | IOL = 4mA | 0.4 | V | ||
POWER SUPPLY | ||||||
IAVDD | High-side supply current | 5.3 | 7 | mA | ||
IDVDD | Low-side supply current | CLOAD = 15 pF | 3.6 | 5 | mA | |
AVDDUV | High-side undervoltage detection threshold | AVDD rising | 2.3 | 2.55 | 2.75 | V |
AVDD falling | 2.15 | 2.35 | 2.55 | |||
DVDDUV | Low-side undervoltage detection threshold | DVDD rising | 2.3 | 2.55 | 2.75 | V |
DVDD falling | 2.15 | 2.35 | 2.55 |