SBASAY6 December 2024 AMC0236
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
POWER SUPPLY | ||||||
AVDD | Hgh-side power supply | AVDD to AGND | 3 | 5.0 | 5.5 | V |
DVDD | Low-side power supply | DVDD to DGND | 2.7 | 3.3 | 5.5 | V |
ANALOG INPUT | ||||||
VClipping | Input voltage before clipping output | VIN = VINP – VSNSN | ±1.25 | V | ||
VFSR | Specified linear differential input voltage | VIN = VINP – VSNSN | –1 | 1 | V | |
DIGITAL I/O | ||||||
VIO | Digital input/output voltage | 0 | DVDD | V | ||
fCLKIN | Input clock frequency | 5 | 10 | 11 | MHz | |
tHIGH | Input clock high time | 40 | 50 | 110 | ns | |
tLOW | Input clock low time | 40 | 50 | 110 | ns | |
TEMPERATURE RANGE | ||||||
TA | Specified ambient temperature | –40 | 125 | °C |