SBASB14 October 2024 AMC0311S-Q1
ADVANCE INFORMATION
Refer to the PDF data sheet for device specific package drawings
The AMC0x11S-Q1 is a precision, galvanically isolated amplifier with a 2.25V, high impedance input and single-ended output. The high-impedance input is optimized for connection to high-impedance resistive dividers or other voltage signal sources with high output resistance.
The isolation barrier separates parts of the system that operate on different common-mode voltage levels. The isolation barrier is highly resistant to magnetic interference. This barrier is certified to provide reinforced isolation up to 5kVRMS (DWV package) and basic isolation up to 3kVRMS (D package) (60s).
The AMC0x11S-Q1 outputs a single-ended signal that is proportional to the input voltage with a fixed gain of 1V/V. The output is designed to connect directly to the input of an ADC. The voltage applied to the REFIN pin sets the output voltage at 0V input.
The AMC0x11S-Q1 devices come in 8-pin, wide- and narrow-body SOIC packages, and are fully specified over the temperature range from –40°C to +125°C.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) |
---|---|---|
AMC0211S-Q1(3) | D (SOIC 8) | 4.9mm × 6.0mm |
AMC0311S-Q1 | DWV (SOIC 8) | 5.85mm × 11.5mm |