SBASB13 December 2024 AMC0311S
PRODUCTION DATA
Industrial power systems such as motor drives are divided into two or more voltage domains that are galvanically isolated from each other. For example, the high-voltage domain includes the AC grid, DC-link, and power stage for driving the motor. The low-voltage includes the system controller and human interface. The controller must measure the value of the DC-Link voltage while remaining galvanically isolated from the high-voltage side for safety reasons. With the high-impedance input and galvanically isolated output, the AMC0x11S enables this measurement.