SBASB13 December 2024 AMC0311S
PRODUCTION DATA
Table 8-1 lists the parameters for this typical application.
PARAMETER | VALUE |
---|---|
DC-link voltage | 450V (maximum) |
High-side supply voltage | 5V |
Low-side supply voltage | 3.3V |
Maximum resistor operating voltage | 125V |
Voltage drop across the sense resistor (RSNS) for a linear response | 2.25V (maximum) |
Current through the resistive divider, ICROSS | 200μA (maximum) |