SBASB13 December 2024 AMC0311S
PRODUCTION DATA
The AMC0x11S operates in one of the following states:
Table 7-1 lists the operating modes.
OPERATING CONDITION | VDD1 | VDD2 | VIN | DEVICE RESPONSE |
---|---|---|---|---|
OFF | Don't care | VDD2 < VDD2UV | Don't care | OUT is in Hi-Z state. Internally, OUT is clamped to VDD2 and GND2 by ESD protection diodes. |
Missing high-side supply | VDD1 < VDD1UV | Valid(1) | Don't care | The OUT pin is driven to VREFIN (0V if REFIN is shorted to GND2). |
Input overrange | Valid(1) | Valid(1) | VIN > VClipping, MAX | The device outputs VClipping + VREFIN at the OUT pin. |
Input underrange | Valid(1) | Valid(1) | VIN < VClipping, MIN | The OUT pin is driven to VREFIN (0V if REFIN is shorted to GND2). |
Normal operation | Valid(1) | Valid(1) | Valid(1) | The device outputs a voltage proportional to the input voltage. |