SBASB13 December 2024 AMC0311S
PRODUCTION DATA
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | VDD1 | High-side power | High-side power supply(1) |
2 | INP | Analog input | Analog input |
3 | SNSN | Analog input | GND1 sense pin and inverting analog input to the modulator. Connect to GND1. |
4 | GND1 | High-side ground | High-side analog ground |
5 | GND2 | Low-side ground | Low-side analog ground |
6 | REFIN | Analog input | The voltage applied to this pin is added as an offset to the output voltage of the device. Internally, a 90kΩ resistor is connected from REFIN to GND2. Connect to GND2 if not used. |
7 | OUT | Analog output | Analog output |
8 | VDD2 | Low-side power | Low-side power supply(1) |