SBASB13 December 2024 AMC0311S
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
IS | Safety input, output, or supply current | RθJA = 116.5°C/W, VDDx = 5.5V, TJ = 150°C, TA = 25°C |
195 | mA | ||
PS | Safety input, output, or total power | RθJA = 116.5°C/W, TJ = 150°C, TA = 25°C | 1070 | mW | ||
TS | Maximum safety temperature | 150 | °C |