SBASAS3 October   2024 AMC0330R-Q1

ADVANCE INFORMATION  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Device Comparison Table
  6. Pin Configuration and Functions
  7. Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  ESD Ratings
    3. 6.3  Recommended Operating Conditions
    4. 6.4  Thermal Information (D Package)
    5. 6.5  Thermal Information (DWV Package)
    6. 6.6  Power Ratings
    7. 6.7  Insulation Specifications (Basic Isolation)
    8. 6.8  Insulation Specifications (Reinforced Isolation)
    9. 6.9  Safety-Related Certifications (Basic Isolation)
    10. 6.10 Safety-Related Certifications (Reinforced Isolation)
    11. 6.11 Safety Limiting Values (D Package)
    12. 6.12 Safety Limiting Values (DWV Package)
    13. 6.13 Electrical Characteristics
    14. 6.14 Switching Characteristics
    15. 6.15 Timing Diagram
  8. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Analog Input
      2. 7.3.2 Isolation Channel Signal Transmission
      3. 7.3.3 Analog Output
    4. 7.4 Device Functional Modes
  9. Application and Implementation
    1. 8.1 Best Design Practices
  10. Power Supply Recommendations
  11. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  12. 11Device and Documentation Support
    1. 11.1 Documentation Support
      1. 11.1.1 Related Documentation
    2. 11.2 Receiving Notification of Documentation Updates
    3. 11.3 Support Resources
    4. 11.4 Trademarks
    5. 11.5 Electrostatic Discharge Caution
    6. 11.6 Glossary
  13. 12Revision History
  14. 13Mechanical, Packaging, and Orderable Information
    1. 13.1 Mechanical Data

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Safety Limiting Values (D Package)

Safety limiting(1) intends to minimize potential damage to the isolation barrier upon failure of input or output circuitry. A failure of the I/O can allow low resistance to ground or the supply and, without current limiting, dissipate sufficient power to over-heat the die and damage the isolation barrier potentially leading to secondary system failures.
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
IS Safety input, output, or supply current RθJA = TBD°C/W, VDDx = 5.5V,
TJ = 150°C, TA = 25°C
TBD mA
IS Safety input, output, or supply current RθJA = TBD°C/W, VDDx = 3.6V,
TJ = 150°C, TA = 25°C
TBD mA
PS Safety input, output, or total power RθJA = TBD°C/W, TJ = 150°C, TA = 25°C TBD mW
TS Maximum safety temperature 150 °C
The maximum safety temperature, TS, has the same value as the maximum junction temperature, TJ, specified for the device. The IS
and PS parameters represent the safety current and safety power, respectively. Do not exceed the maximum limits of IS and PS. These
limits vary with the ambient temperature, TA.
The junction-to-air thermal resistance, RθJA, in the Thermal Information table is that of a device installed on a high-K test board for
leaded surface-mount packages. Use these equations to calculate the value for each parameter:
TJ = TA + RθJA × P, where P is the power dissipated in the device.
TJ(max) = TS = TA + RθJA × PS, where TJ(max) is the maximum junction temperature.
PS = IS × VDDmax, where VDDmax is the maximum supply voltage for high-side and low-side.