SBASB17 October 2024 AMC0381D-Q1
ADVANCE INFORMATION
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
IS | Safety input, output, or supply current | RθJA = TBD°C/W, VDDx = 5.5V, TJ = 150°C, TA = 25°C |
TBD | mA | ||
IS | Safety input, output, or supply current | RθJA = TBD°C/W, VDDx = 3.6V, TJ = 150°C, TA = 25°C |
TBD | mA | ||
PS | Safety input, output, or total power | RθJA = TBD°C/W, TJ = 150°C, TA = 25°C | TBD | mW | ||
TS | Maximum safety temperature | 150 | °C |