SBASAZ5 October 2024 AMC0386-Q1
ADVANCE INFORMATION
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
IS | Safety input, output, or supply current | RθJA = 107°C/W, AVDD = DVDD = 5.5V, VHVIN = VClipping, TJ = 150°C, TA = 25°C AMC0386M04-Q1 |
200 | mA | ||
RθJA = 107°C/W, AVDD = DVDD = 5.5V, VHVIN = VClipping, TJ = 150°C, TA = 25°C AMC0386M06-Q1 |
200 | |||||
RθJA = 107°C/W, AVDD = DVDD = 5.5V, VHVIN = VClipping, TJ = 150°C, TA = 25°C AMC0386M10-Q1 |
190 | |||||
PS | Safety input, output, or total power | 1170 | mW | |||
TS | Maximum safety temperature | 150 | °C |