SBAS837B August 2018 – April 2020 AMC1035
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
Supply voltage, VDD to GND | –0.3 | 7 | V | |
Analog input voltage at AINP, AINN | GND – 5 | VDD + 0.5 | V | |
Analog output voltage at REFOUT | GND – 0.5 | VDD + 0.5 | V | |
Digital input voltage at CLKIN or MCE | GND – 0.5 | VDD + 0.5 | V | |
Digital output voltage at DOUT | GND – 0.5 | VDD + 0.5 | V | |
Input current to any pin except supply pins | –10 | 10 | mA | |
Junction temperature, TJ | 150 | °C | ||
Storage temperature, Tstg | –65 | 150 | °C |