SBAS837B August 2018 – April 2020 AMC1035
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
fCLKIN | CLKIN clock frequency | MCE = 0 | 9 | 20 | 21 | MHz |
MCE = 1 | 9 | 10 | 11 | |||
DutyCycle | CLKIN clock duty cycle(1) | 40% | 50% | 60% | ||
tH1 | DOUT hold time after rising edge of CLKIN | MCE = 0, CLOAD = 15 pF | 6 | ns | ||
tH2 | DOUT hold time after rising edge of CLKIN | MCE = 1, CLOAD = 15 pF | 6 | 23 | ns | |
tH3 | DOUT hold time after falling edge of CLKIN | MCE = 1, CLOAD = 15 pF | 10 | 26 | ns | |
tD1 | Rising edge of CLKIN to DOUT valid delay | MCE = 0, CLOAD = 15 pF | 25 | ns | ||
tD2 | Rising edge of CLKIN to DOUT valid delay | MCE = 1, CLOAD = 15 pF | 11 | 27 | ns | |
tD3 | Falling edge of CLKIN to DOUT valid delay | MCE = 1, CLOAD = 15 pF | 15 | 30 | ns | |
tr | DOUT rise time | 10% to 90%, 3.0 V ≤ VDD ≤ 3.6 V, CLOAD = 15 pF | 2.5 | 5 | ns | |
10% to 90%, 4.5 V ≤ VDD ≤ 5.5 V, CLOAD = 15 pF | 1.5 | 3.5 | ||||
tf | DOUT fall time | 90% to 10%, 3.0 V ≤ VDD ≤ 3.6 V, CLOAD = 15 pF | 2.5 | 5.8 | ns | |
90% to 10%, 4.5 V ≤ VDD ≤ 5.5 V, CLOAD = 15 pF | 1.8 | 4.4 | ||||
tASTART | Analog startup time | VDD step to 3.0 V, 0.1% settling, CLKIN applied | 0.25 | ms |