Shunt resistor based current sensing in:
The AMC1100 is a precision isolation amplifier with an output separated from the input circuitry by a silicon dioxide (SiO2) barrier that is highly resistant to magnetic interference. This barrier is certified to provide galvanic isolation of up to 4250 VPEAK, according to DIN VDE V 0884-11: 2017-01 and UL1577. Used in conjunction with isolated power supplies, this device prevents noise currents on a high common-mode voltage line from entering the local ground and interfering with or damaging sensitive circuitry.
The AMC1100 input is optimized for direct connection to shunt resistors or other low voltage level signal sources. The excellent performance of the device enables accurate current and voltage measurement in energy-metering applications. The output signal common-mode voltage is automatically adjusted to either the 3-V or 5-V low-side supply.
The AMC1100 is fully specified over the extended industrial temperature range of –40°C to +105°C and is available in the SMD-type, wide-body SOIC-8 (DWV) and gullwing-8 (DUB) packages.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
AMC1100 | SOP (8) | 9.50 mm × 6.57 mm |
SOIC (8) | 5.85 mm × 7.50 mm |
Changes from A Revision (December 2014) to B Revision
Changes from * Revision (April 2012) to A Revision
PIN | FUNCTION | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
GND1 | 4 | Power | High-side analog ground |
GND2 | 5 | Power | Low-side analog ground |
VDD1 | 1 | Power | High-side power supply |
VDD2 | 8 | Power | Low-side power supply |
VINN | 3 | Analog input | Inverting analog input |
VINP | 2 | Analog input | Noninverting analog input |
VOUTN | 6 | Analog output | Inverting analog output |
VOUTP | 7 | Analog output | Noninverting analog output |