SBAS562B April 2012 – December 2019 AMC1100
PRODUCTION DATA.
A typical operation for the AMC1100 is isolated current and voltage measurement in frequency inverter applications (such as industrial motor drives, photovoltaic inverters, or uninterruptible power supplies), as conceptually shown in Figure 35. Depending on the end application, only two or three phase currents are being sensed.