SBAS789B October 2017 – April 2020 AMC1106E05 , AMC1106M05
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
tH | DOUT hold time after rising edge
of CLKIN, see Figure 1 |
AMC1106M05(1), CLOAD = 15 pF | 3.5 | ns | ||
tD | Rising edge of CLKIN to DOUT valid delay, see Figure 1 | AMC1106M05(1), CLOAD = 15 pF | 15 | ns | ||
tr | DOUT rise time, see Figure 1 | 10% to 90%, 2.7 V ≤ DVDD ≤ 3.6 V,
CLOAD = 15 pF |
0.8 | 3.5 | ns | |
10% to 90%, 4.5 V ≤ DVDD ≤ 5.5 V,
CLOAD = 15 pF |
1.8 | 3.9 | ||||
tf | DOUT fall time, see Figure 1 | 90% to 10%, 2.7 V ≤ DVDD ≤ 3.6 V,
CLOAD = 15 pF |
0.8 | 3.5 | ns | |
90% to 10%, 4.5 V ≤ DVDD ≤ 5.5 V,
CLOAD = 15 pF |
1.8 | 3.9 | ||||
tISTART | Interface startup time,
see Figure 2 |
DVDD at 2.7 V (min) to DOUT valid with AVDD ≥ 3.0 V | 32 | 32 | tCLKIN | |
tASTART | Analog startup time,
see Figure 2 |
AVDD step to 3.0 V with DVDD ≥ 2.7 V, 0.1% settling | 0.5 | ms |