SBAS667G april 2016 – april 2023 AMC1301
PRODUCTION DATA
PARAMETER | AMC1301S | AMC1301 | |
---|---|---|---|
Operating ambient temperature, TA | –55°C to +125°C | –40°C to +125°C | |
Input offset drift, TCVOS | ±4 µV/°C (max) | ±3 µV/°C (max) | |
Gain error drift, TCEG | ±60 ppm/°C (max) | ±50 ppm/°C (max) |