SBAS667G april 2016 – april 2023 AMC1301
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
ANALOG INPUT | ||||||
VCMov | Common-mode overvoltage detection level | (VINP + VINN) / 2 to GND1 | VDD1 – 2 | V | ||
Hysteresis of common-mode overvoltage detection level | 60 | mV | ||||
VOS | Input offset voltage(1) | Initial, at TA = 25°C, INP = INN = GND1 | –0.2 | ±0.05 | 0.2 | mV |
TCVOS | Input offset drift(1)(4) | AMC1301 | –3 | ±1 | 3 | µV/°C |
AMC1301S | –4 | ±1 | 4 | |||
CMRR | Common-mode rejection ratio | fIN = 0 Hz, VCM min ≤ VCM ≤ VCM max | –93 | dB | ||
fIN = 10 kHz, VCM min ≤ VCM ≤ VCM max | –93 | |||||
RIN | Single-ended input resistance | INN = GND1 | 18 | kΩ | ||
RIND | Differential input resistance | 22 | kΩ | |||
IIB | Input bias current | INP = INN = GND1; IIB = (IIBP + IIBN) / 2 | –41 | –30 | –24 | µA |
TCIIB | Input bias current drift | 1 | nA/°C | |||
CIND | Differential input capacitance | 1 | pF | |||
ANALOG OUTPUT | ||||||
Nominal gain | 8.2 | V/V | ||||
EG | Gain error(1) | at TA = 25°C | –0.3% | ±0.05% | 0.3% | |
TCEG | Gain drift(1)(5) | AMC1301 | –50 | ±15 | 50 | ppm/°C |
AMC1301S | –60 | ±15 | 60 | |||
Nonlinearity(1) | –0.03% | ±0.01% | 0.03% | |||
Nonlinearity drift | ±1 | ppm/°C | ||||
THD | Total harmonic distortion(3) | fIN = 10 kHz | –87 | dB | ||
Output noise | INP = INN = GND1, fIN = 0 Hz, BW = 100 kHz brickwall filter |
220 | µVRMS | |||
SNR | Signal-to-noise ratio | fIN = 1 kHz, BW = 10 kHz | 80 | 84 | dB | |
fIN = 10 kHz, BW = 100 kHz | 71 | |||||
PSRR | Power-supply rejection ratio(2) | PSRR vs VDD1, at DC | –94 | dB | ||
PSRR vs VDD1, 100-mV and 10-kHz ripple |
–90 | |||||
PSRR vs VDD2, at DC | –100 | |||||
PSRR vs VDD2, 100-mV and 10-kHz ripple |
–94 | |||||
VCMout | Common-mode output voltage | 1.39 | 1.44 | 1.49 | V | |
VCLIPout | Clipping differential output voltage | VOUT = (VOUTP – VOUTN); |VIN| = |VINP – VINN| > |VClipping| |
–2.52 | ±2.49 | 2.52 | V |
VFailsafe | Failsafe differential output voltage | VCM ≥ VCMov, or VDD1 missing | –2.563 | –2.545 | V | |
BW | Output bandwidth | 190 | 210 | kHz | ||
ROUT | Output resistance | On OUTP or OUTN | < 0.2 | Ω | ||
Output short-circuit current | On OUTP or OUTN, sourcing or sinking, INN = INP = GND1, outputs shorted to either GND2 or VDD2 |
13 | mA | |||
CMTI | Common-mode transient immunity | |GND1 – GND2| = 1 kV | 15 | kV/µs | ||
POWER SUPPLY | ||||||
IDD1 | High-side supply current | 3.0 V ≤ VDD1 ≤ 3.6 V | 6.3 | 8.5 | mA | |
4.5 V ≤ VDD1 ≤ 5.5 V | 7.2 | 9.8 | ||||
IDD2 | Low-side supply current | 3.0 V ≤ VDD2 ≤ 3.6 V | 5.3 | 7.2 |
mA | |
4.5 V ≤ VDD2 ≤ 5.5 V | 5.9 | 8.1 |