SBAS667G april 2016 – april 2023 AMC1301
PRODUCTION DATA
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
POWER SUPPLY | ||||||
High-side power supply | VDD1 to GND1 | 3 | 5 | 5.5 | V | |
Low-side power supply | VDD2 to GND2 | 3 | 3.3 | 5.5 | V | |
ANALOG INPUT | ||||||
VClipping | Differential input voltage before clipping output | VIN = VINP – VINN | ±302.7 | mV | ||
VFSR | Specified linear differential full-scale voltage | VIN = VINP – VINN | –250 | 250 | mV | |
Absolute common-mode input voltage(1) | (VINP + VINN) / 2 to GND1 | –2 | VDD1 | V | ||
VCM | Operating common-mode input voltage | (VINP + VINN) / 2 to GND1 | –0.16 | VDD1 – 2.1 | V | |
TEMPERATURE RANGE | ||||||
TA | Specified ambient temperature | AMC1301 | –40 | 125 | °C | |
AMC1301S | –55 | 125 |