SBAS734C March 2017 – Janaury 2020 AMC1306E05 , AMC1306E25 , AMC1306M05 , AMC1306M25
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | ||
---|---|---|---|---|
Supply voltage | AVDD to AGND or DVDD to DGND | –0.3 | 6.5 | V |
Analog input voltage at AINP, AINN | AGND – 6 | AVDD + 0.5 | V | |
Digital input or output voltage at CLKIN or DOUT | DGND – 0.5 | DVDD + 0.5 | V | |
Input current to any pin except supply pins | –10 | 10 | mA | |
Junction temperature, TJ | 150 | °C | ||
Storage temperature, Tstg | –65 | 150 | °C |