SBAS734C March   2017  â€“ Janaury 2020 AMC1306E05 , AMC1306E25 , AMC1306M05 , AMC1306M25

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
    1.     Device Images
      1.      Simplified Schematic
  4. Revision History
  5. Device Comparison Table
  6. Pin Configuration and Functions
    1.     Pin Functions
  7. Specifications
    1. 7.1  Absolute Maximum Ratings
    2. 7.2  ESD Ratings
    3. 7.3  Recommended Operating Conditions
    4. 7.4  Thermal Information
    5. 7.5  Power Ratings
    6. 7.6  Insulation Specifications
    7. 7.7  Safety-Related Certifications
    8. 7.8  Safety Limiting Values
    9. 7.9  Electrical Characteristics: AMC1306x05
    10. 7.10 Electrical Characteristics: AMC1306x25
    11. 7.11 Switching Characteristics
    12. 7.12 Insulation Characteristics Curves
    13. 7.13 Typical Characteristics
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Analog Input
      2. 8.3.2 Modulator
      3. 8.3.3 Isolation Channel Signal Transmission
      4. 8.3.4 Digital Output
      5. 8.3.5 Manchester Coding Feature
    4. 8.4 Device Functional Modes
      1. 8.4.1 Fail-Safe Output
      2. 8.4.2 Output Behavior in Case of a Full-Scale Input
  9. Application and Implementation
    1. 9.1 Application Information
      1. 9.1.1 Digital Filter Usage
    2. 9.2 Typical Applications
      1. 9.2.1 Frequency Inverter Application
        1. 9.2.1.1 Design Requirements
        2. 9.2.1.2 Detailed Design Procedure
        3. 9.2.1.3 Application Curve
      2. 9.2.2 Isolated Voltage Sensing
        1. 9.2.2.1 Design Requirements
        2. 9.2.2.2 Detailed Design Procedure
        3. 9.2.2.3 Application Curve
      3. 9.2.3 What To Do and What Not To Do
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 Device Support
      1. 12.1.1 Device Nomenclature
        1. 12.1.1.1 Isolation Glossary
    2. 12.2 Documentation Support
      1. 12.2.1 Related Documentation
    3. 12.3 Related Links
    4. 12.4 Receiving Notification of Documentation Updates
    5. 12.5 Community Resources
    6. 12.6 Trademarks
    7. 12.7 Electrostatic Discharge Caution
    8. 12.8 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • DWV|8
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Electrical Characteristics: AMC1306x25

minimum and maximum specifications apply from TA = –40°C to +125°C, AVDD = 3.0 V to 5.5 V, DVDD = 2.7 V to 5.5 V, AINP = –250 mV to 250 mV, AINN = AGND, and sinc3 filter with OSR = 256 (unless otherwise noted); typical specifications are at TA = 25°C, CLKIN = 20 MHz, AVDD = 5 V, and DVDD = 3.3 V
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
ANALOG INPUTS
VClipping Differential input voltage before clipping output AINP – AINN ±320 mV
FSR Specified linear differential full-scale AINP – AINN –250 250 mV
Absolute common-mode input voltage(1) (AINP + AINN) / 2 to AGND –2 AVDD V
VCM Operating common-mode input voltage (AINP + AINN) / 2 to AGND –0.16 AVDD – 2.1 V
VCMov Common-mode overvoltage detection level(2) (AINP + AINN) / 2 to AGND AVDD – 2 V
CIN Single-ended input capacitance AINN = AGND 2 pF
CIND  Differential input capacitance 1 pF
IIB  Input bias current AINP = AINN = AGND, IIB = IIBP + IIBN –82 –60 –48 µA
RIN Single-ended input resistance AINN = AGND 19
RIND  Differential input resistance 22
IIO  Input offset current ±5 nA
CMTI Common-mode transient immunity 50 100 kV/µs
CMRR Common-mode rejection ratio AINP = AINN, fIN = 0 Hz,
VCM min ≤ VIN ≤ VCM max
–95 dB
AINP = AINN, fIN from 0.1 Hz to 50 kHz,
VCM min ≤ VIN ≤ VCM max
–95
BW Input bandwidth(3) 900 kHz
DC ACCURACY
DNL Differential nonlinearity Resolution: 16 bits –0.99 0.99 LSB
INL Integral nonlinearity(4) Resolution: 16 bits –4 ±1 4 LSB
EO  Offset error Initial, at 25°C, AINP = AINN = AGND –100 ±4.5 100 µV
TCEO  Offset error thermal drift(5) –1 ±0.15 1 µV/°C
EG  Gain error  Initial, at 25°C –0.2% ±0.005% 0.2%
TCEG  Gain error thermal drift(6) –40 ±20 40 ppm/°C
PSRR Power-supply rejection ratio AINP = AINN = AGND,
3.0 V ≤ AVDD ≤ 5.5 V, at dc
–103 dB
AINP = AINN = AGND,
3.0 V ≤ AVDD ≤ 5.5 V,
10 kHz, 100-mV ripple
–92
AC ACCURACY
SNR Signal-to-noise ratio fIN = 1 kHz 82 86 dB
SINAD Signal-to-noise + distortion fIN = 1 kHz 81.9 85.7 dB
THD Total harmonic distortion 4.5 V ≤ AVDD ≤ 5.5 V,
5 MHz ≤ fCLKIN ≤ 21 MHz, fIN = 1 kHz
–98 –86 dB
3.0 V ≤ AVDD ≤ 3.6 V,
5 MHz ≤ fCLKIN ≤ 20 MHz, fIN = 1 kHz
–93 –85
SFDR Spurious-free dynamic range fIN = 1 kHz 83 100 dB
DIGITAL INPUTS/OUTPUTS
CMOS Logic with Schmitt-trigger
IIN Input current DGND ≤ VIN ≤ DVDD 0 7 μA
CIN Input capacitance 4 pF
VIH High-level input voltage 0.7 × DVDD DVDD + 0.3 V
VIL Low-level input voltage –0.3 0.3 × DVDD V
CLOAD Output load capacitance fCLKIN = 20 MHz 30 pF
VOH High-level output voltage IOH = –20 µA DVDD – 0.1 V
IOH = –4 mA DVDD – 0.4
VOL Low-level output voltage IOL = 20 µA 0.1 V
IOL = 4 mA 0.4
POWER SUPPLY
AVDD High-side supply voltage 3.0 5.0 5.5 V
IAVDD High-side supply current 3.0 V ≤ AVDD ≤ 3.6 V 6.3 8.5 mA
4.5 V ≤ AVDD ≤ 5.5 V 7.2 9.8
DVDD Controller-side supply voltage 2.7 3.3 5.5 V
IDVDD Controller-side supply current AMC1306Ex, 2.7 V ≤ DVDD ≤ 3.6 V,
CLOAD = 15 pF
4.1 5.5 mA
AMC1306Mx, 2.7 V ≤ DVDD ≤ 3.6 V,
CLOAD = 15 pF
3.3 4.8
AMC1306Ex, 4.5 V ≤ DVDD ≤ 5.5 V,
CLOAD = 15 pF
5.0 6.9
AMC1306Mx, 4.5 V ≤ DVDD ≤ 5.5 V,
CLOAD = 15 pF
3.9 6.0
Steady-state voltage supported by the device in case of a system failure; see the specified common-mode input voltage VCM for normal operation. Adhere to the analog input voltage range as specified in the Absolute Maximum Ratings table.
The common-mode overvoltage detection level has a typical hysteresis of 90 mV.
This parameter is the –3-dB, second-order, roll-off frequency of the integrated differential input amplifier to consider for antialiasing filter designs.
Integral nonlinearity is defined as the maximum deviation from a straight line passing through the end-points of the ideal ADC transfer function expressed as number of LSBs or as a percent of the specified linear full-scale range FSR.
Offset error drift is calculated using the box method, as described by the following equation: AMC1306E05 AMC1306E25 AMC1306M05 AMC1306M25 ec_eodrift_bas654.gif.
Gain error drift is calculated using the box method, as described by the following equation: AMC1306E05 AMC1306E25 AMC1306M05 AMC1306M25 ec_egdrift_bas654.gif .