SBASAH9 February 2022 AMC1306M25-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
ANALOG INPUTS | ||||||
VCMov | Common-mode overvoltage detection level | (INP + INN) / 2 to AGND | AVDD – 2 | V | ||
CIN | Single-ended input capacitance | INN = AGND | 2 | pF | ||
CIND | Differential input capacitance | 1 | pF | |||
IIB | Input bias current | INP = INN = AGND, IIB = IBP + IBN | –82 | –60 | –48 | μA |
RIN | Single-ended input resistance | INN = AGND | 19 | kΩ | ||
RIND | Differential input resistance | 22 | kΩ | |||
IIO | Input offset current | ±5 | nA | |||
CMTI | Common-mode transient immunity | 100 | 150 | kV/μs | ||
CMRR | Common-mode rejection ratio | INP = INN, fIN = 0 Hz, VCM min ≤ VIN ≤ VCM max |
–95 | dB | ||
INP = INN, fIN from 0.1 Hz to 50 kHz, VCM min ≤ VIN ≤ VCM max |
–95 | |||||
BW | Input bandwidth | 900 | kHz | |||
DC ACCURACY | ||||||
DNL | Differential nonlinearity | Resolution: 16 bits | –0.99 | 0.99 | LSB | |
INL | Integral nonlinearity(2) | Resolution: 16 bits | –4 | ±1 | 4 | LSB |
EO | Offset error(1) | TA = 25°C, INP = INN = GND1 | –100 | ±4.5 | 100 | µV |
TCEO | Offset error temperature drift(3) | –1 | 1 | µV/°C | ||
EG | Gain error | TA = 25°C | –0.2% | ±0.005% | 0.2% | |
TCEG | Gain error temperature drift(4) | –40 | ±20 | 40 | ppm/°C | |
PSRR | Power-supply rejection ratio | INP = INN = AGND, AVDD from 3.0 V to 5.5 V, at DC |
–103 | dB | ||
INP = INN = AGND, AVDD from 3.0 V to 5.5 V, 10 kHz / 100 mV ripple |
–92 | |||||
AC ACCURACY | ||||||
SNR | Signal-to-noise ratio | fIN = 1 kHz | 82 | 86 | dB | |
SINAD | Signal-to-noise + distortion | fIN = 1 kHz | 81.9 | 85.7 | dB | |
THD | Total harmonic distortion(5) | 4.5 V ≤ AVDD ≤ 5.5 V, fIN = 1 kHz, 5 MHz ≤ fCLKIN ≤ 21 MHz |
–98 | –86 | dB | |
3.0 V ≤ AVDD ≤ 3.6 V, fIN = 1 kHz, 5 MHz ≤ fCLKIN ≤ 20 MHz |
–93 | –85 | ||||
SFDR | Spurious-free dynamic range | fIN = 1 kHz | 83 | 100 | dB | |
CMOS LOGIC WITH SCHMITT-TRIGGER | ||||||
IIN | Input current | DGND ≤ VIN ≤ DVDD | 0 | 7 | μA | |
CIN | Input capacitance | 4 | pF | |||
VIH | High-level input voltage | 0.7 × DVDD | DVDD + 0.3 | V | ||
VIL | Low-level input voltage | –0.3 | 0.3 × DVDD | V | ||
CLOAD | Output load capacitance | 30 | pF | |||
VOH | High-level output voltage | IOH = –4 mA | DVDD – 0.4 | V | ||
VOL | Low-level output voltage | IOL = 4 mA | 0.4 | V | ||
POWER SUPPLY | ||||||
IAVDD | High-side supply current | 3.0 V ≤ AVDD ≤ 3.6 V | 6.3 | 8.5 | mA | |
4.5 V ≤ AVDD ≤ 5.5 V | 7.2 | 9.8 | ||||
IDVDD | Low-side supply current | 2.7 V ≤ DVDD ≤ 3.6 V, CLOAD = 15 pF |
3.3 | 4.8 | mA | |
4.5 V ≤ DVDD ≤ 5.5 V, CLOAD = 15 pF |
3.9 | 6.0 | ||||
AVDDUV | High-side undervoltage detection threshold | AVDD rising | 2.45 | 2.7 | 2.9 | V |
AVDD falling | 2.4 | 2.6 | 2.8 | |||
DVDDUV | Low-side undervoltage detection threshold | DVDD rising | 2.2 | 2.45 | 2.65 | V |
DVDD falling | 1.75 | 2.0 | 2.2 |