SBASAO0A May 2023 – September 2023 AMC130M03
PRODUCTION DATA
The AMC130M03 is a precision three-channel, data- and power-isolated, simultaneous-sampling, 16-bit, delta-sigma (ΔΣ) analog-to-digital converter (ADC). The AMC130M03 offers wide dynamic range, low power, and energy-measurement-specific features, making the device designed for energy metering and power metrology applications. The ADC inputs can be directly interfaced to a resistor-divider network or a shunt-current sensor because of the device high input impedance.
The AMC130M03 features a fully integrated isolated DC/DC converter that allows single-supply operation from the low-side of the device. The reinforced capacitive isolation barrier is certified according to VDE V 0884-17 and UL1577. This isolation barrier separates parts of the system that operate on different common-mode voltage levels and protects lower-voltage parts from damage, making the AMC130M03 an excellent choice for polyphase energy metering applications using shunt current sensors.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) |
---|---|---|
AMC130M03 | DFM (SOIC, 20) | 12.8 mm × 10.3 mm |