SBASA56 September 2023 AMC131M02
PRODUCTION DATA
Adjust the data rate and gain to optimize the AMC131M02 noise performance. When averaging is increased by reducing the data rate, noise drops correspondingly. Table 7-1 summarizes the AMC131M02 noise performance using the 1.2-V internal reference and a 3.3-V power supply at the DVDD pin. Data are representative of typical noise performance at TA = 25°C when fCLKIN = 8.192 MHz. The clock divider is configured to the default setting (that is, the CLK_SEL[1:0] bits in the CLOCK register are set to 00b), thus the modulator clock frequency (fMOD) is equal to fCLKIN / 2. The data shown are typical input-referred noise results with the analog inputs shorted together and taking an average of multiple readings on channel 0. A minimum 1 second of consecutive readings are used to calculate the RMS noise for each reading. Table 7-2 lists the dynamic range, and Table 7-3 lists the effective resolution calculated from the noise data. Equation 1 calculates dynamic range. Equation 2 calculates effective resolution. In each case, VREF corresponds to the internal 1.2-V reference. In global-chop mode, noise improves by a factor of √2.
Noise performance scales with the OSR and gain settings, but is independent from the configured power mode. Thus, the device exhibits the same noise performance in different power modes when selecting the same OSR and gain settings. However, the data rate at the OSR settings scales based on the applied clock frequency for the different power modes.
OSR | DATA RATE (kSPS), fCLKIN = 8.192 MHz |
GAIN | |||||||
---|---|---|---|---|---|---|---|---|---|
1 | 2 | 4 | 8 | 16 | 32 | 64 | 128 | ||
16384 | 0.25 | 3.92 | 2.15 | 1.69 | 0.97 | 0.84 | 0.47 | 0.57 | 0.51 |
8192 | 0.5 | 4.55 | 3.16 | 2.91 | 2.23 | 1.67 | 1.55 | 1.07 | 0.92 |
4096 | 1 | 6.35 | 3.85 | 3.17 | 2.43 | 1.76 | 1.56 | 1.53 | 1.67 |
2048 | 2 | 7.55 | 4.92 | 3.92 | 2.94 | 2.46 | 1.68 | 1.56 | 1.85 |
1024 | 4 | 8.43 | 6.06 | 5.04 | 4.03 | 3.39 | 1.75 | 2.03 | 2.86 |
512 | 8 | 12.26 | 9.21 | 7.60 | 6.34 | 5.15 | 4.22 | 4.63 | 4.36 |
256 | 16 | 17.45 | 11.88 | 10.51 | 8.39 | 7.10 | 6.35 | 5.58 | 4.75 |
128 | 32 | 26.24 | 17.20 | 14.68 | 10.44 | 7.75 | 7.72 | 8.35 | 7.87 |
64 | 64 | 77.32 | 42.11 | 28.44 | 16.83 | 10.89 | 9.94 | 9.06 | 8.99 |
OSR | DATA RATE (kSPS), fCLKIN = 8.192 MHz |
GAIN | |||||||
---|---|---|---|---|---|---|---|---|---|
1 | 2 | 4 | 8 | 16 | 32 | 64 | 128 | ||
16384 | 0.25 | 107 | 106 | 102 | 101 | 96 | 95 | 87 | 82 |
8192 | 0.5 | 105 | 103 | 97 | 94 | 90 | 85 | 82 | 77 |
4096 | 1 | 103 | 101 | 97 | 93 | 90 | 85 | 79 | 72 |
2048 | 2 | 101 | 99 | 95 | 91 | 87 | 84 | 79 | 71 |
1024 | 4 | 100 | 97 | 92 | 88 | 84 | 84 | 76 | 67 |
512 | 8 | 97 | 93 | 89 | 84 | 80 | 76 | 69 | 64 |
256 | 16 | 94 | 91 | 86 | 82 | 77 | 72 | 68 | 63 |
128 | 32 | 90 | 88 | 83 | 80 | 77 | 71 | 64 | 59 |
64 | 64 | 81 | 80 | 77 | 76 | 74 | 69 | 63 | 57 |
OSR | DATA RATE (kSPS), fCLKIN = 8.192 MHz |
GAIN | |||||||
---|---|---|---|---|---|---|---|---|---|
1 | 2 | 4 | 8 | 16 | 32 | 64 | 128 | ||
16384 | 0.25 | 19.2 | 19.1 | 18.4 | 18.2 | 17.4 | 17.3 | 16.0 | 15.2 |
8192 | 0.5 | 19.0 | 18.5 | 17.7 | 17.0 | 16.5 | 15.6 | 15.1 | 14.3 |
4096 | 1 | 18.5 | 18.2 | 17.5 | 16.9 | 16.4 | 15.5 | 14.6 | 13.5 |
2048 | 2 | 18.3 | 17.9 | 17.2 | 16.6 | 15.9 | 15.4 | 14.6 | 13.3 |
1024 | 4 | 18.1 | 17.6 | 16.9 | 16.2 | 15.4 | 15.4 | 14.2 | 12.7 |
512 | 8 | 17.6 | 17.0 | 16.3 | 15.5 | 14.8 | 14.1 | 13.0 | 12.1 |
256 | 16 | 17.1 | 16.6 | 15.8 | 15.1 | 14.4 | 13.5 | 12.7 | 11.9 |
128 | 32 | 16.5 | 16.1 | 15.3 | 14.8 | 14.2 | 13.2 | 12.1 | 11.2 |
64 | 64 | 14.9 | 14.8 | 14.4 | 14.1 | 13.7 | 12.9 | 12.0 | 11.0 |