SBASAO3A May 2023 – September 2023 AMC131M03-Q1
PRODUCTION DATA
Table 9-2 lists the design requirements for a battery management system (BMS) application.
FEATURES | DESCRIPTION |
---|---|
Voltage measurement range | ±900 V |
Operating temperature range | –40°C to +125°C |
Voltage sensor | Resistor divider |
Maximum-rated isolation working voltage | > 1000 VRMS |