SBAS994B September 2023 – September 2023 AMC131M03
PRODUCTION DATA
In both continuous-conversion and global-chop mode, there are two selectable power modes that allow scaling of power with bandwidth and performance: high-resolution (HR) mode and low-power (LP) mode. The mode is selected by the PWR[1:0] bits in the CLOCK register. Changing the PWR[1:0] bits scales the internal bias currents to achieve the expected power levels. See the Recommended Operating Conditions table for restrictions on the CLKIN frequency for each power mode.