SBAS994B September 2023 – September 2023 AMC131M03
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
ANALOG INPUTS | ||||||
IIB | Input bias current | AINxP = AINxN = HGND; IIB = (IIBP + IIBN) / 2, Gain = 1, 2, or 4 |
0.65 | 0.9 | μA | |
AINxP = AINxN = HGND; IIB = (IIBP + IIBN) / 2, Gain = 8 to 128 |
–1.0 | –0.65 | ||||
TCIIB | Input bias current drift | –1 | ±0.35 | 1 (3) | nA/°C | |
IIO | Input offset current | IIO = IIBP – IIBN | ±15 | nA | ||
RIN | Single-ended input impedance | AINxN = HGND, gain = 1, 2, or 4 | 250 | kΩ | ||
AINxN = HGND, gain = 8 to 128 | 0.5 | MΩ | ||||
ZIND | Differential input impedance | (AINxN + AINxP) / 2 = HGND, Gain = 1, 2, or 4 |
275 | kΩ | ||
(AINxN + AINxP) / 2 = HGND, Gain = 8 to 128 |
1 | MΩ | ||||
ADC CHARACTERISTICS | ||||||
Resolution | 24 | Bits | ||||
Gain settings | 1, 2, 4, 8, 16, 32, 64, 128 | |||||
fDATA | Data rate | High-resolution mode, fCLKIN = 8.192 MHz, NDIV = 2 |
250 | 64k | SPS | |
Low-power mode, fCLKIN = 4.096 MHz, NDIV = 2 |
125 | 32k | ||||
SPI start-up time | Measured from supplies at 90% to SPI interface ready to accept data | 0.3 | ms | |||
Converter start-up time | Measured from DCDC enable bit set to first DRDY falling edge with data settled to 0.1% (CLKIN running) | 1.0 | ms | |||
ADC PERFORMANCE | ||||||
INL | Integral nonlinearity | End-point fit | 6 | ppm of FSR | ||
EO | Offset error (input referred) | Channel 0,1, external short, TA = 25°C | –100 | ±100 | 330 | µV |
Channel 2, external short, TA = 25°C | –100 | ±125 | 330 | |||
Global-chop mode, channel 0, 1, default global-chop delay, external short, TA = 25°C (2) |
–100 | 6 | 100 | |||
Global-chop mode, channel 2, default global-chop delay, external short, TA = 25°C (2) |
–120 | 42 | 120 | |||
TCEO | Offset error drift vs temperature | Channel 0, 1, external short | –0.5 | ±0.1 | 0.5 (3) | µV/°C |
Channel 2, external short | –0.5 | ±0.2 | 0.5 (3) | |||
Global-chop mode channel 0, 1, external short |
–0.3 | ±0.1 | 0.3 (3) | |||
Global-chop mode channel 2, external short |
–0.3 | ±0.1 | 0.3 (3) | |||
EG | Gain error | Channel 0, TA = 25°C, end-point fit | –0.2 | ±0.025 | 0.2 | % |
Channel 1, 2, TA = 25°C, end-point fit | –1 | ±0.1 | 1 | |||
TCEG | Gain error drift vs temperature | Including internal reference error | 8 | 25 (3) | ppm/°C | |
CMRR | Common-mode rejection ratio | fIN = 0 Hz, VCM min ≤ VIN ≤ VCM max | 110 | dB | ||
fIN = 50 Hz or 60 Hz, VCM min ≤ VIN ≤ VCM max, VAINP = VAINN |
110 | |||||
EN | Input-referred noise | 10 | µVRMS | |||
DR | Dynamic range | Gain = 1 | 98 | dB | ||
Gain = 32, channel 0 | 80 | |||||
All other gain settings | See Table 7-2 | |||||
Crosstalk | From one channel to any one of the other channels; fIN = 50 Hz or 60 Hz at AINxP while AINxN = HGND |
–120 | dB | |||
SNR | Signal-to-noise ratio | fIN = 50 Hz or 60 Hz, gain = 1, VIN = –0.5 dBFS, normalized |
98 | dB | ||
fIN = 50 Hz or 60 Hz, gain = 32, channel 0, VIN = –0.5 dBFS, normalized |
80 | |||||
THD | Total harmonic distortion | fIN = 50 Hz or 60 Hz (up to 5 harmonics), VIN = –0.5 dBFS |
–102 | –94 (3) | dB | |
SFDR | Spurious-free dynamic range | fIN = 50 Hz or 60 Hz, VIN = –0.5 dBFS |
105 | dB | ||
CMTI | Common-mode transient immunity | 100 | 150 | V/ns | ||
INTERNAL VOLTAGE REFERENCE | ||||||
VREF | Internal reference voltage | 1.2 | V | |||
TEMPERATURE SENSOR | ||||||
Voltage | Internal temperature sensor, TA = 25°C, gain = 8 |
80.5 | mV | |||
Temperature coefficient | Internal temperature sensor, TA = 25°C, gain = 8 |
265 | µV/°C | |||
Temperature measurement error | Internal temperature sensor, TA = 25°C, gain = 8 |
±3 | °C | |||
Internal temperature sensor, across temperature, gain = 8 |
±5 | |||||
Input impedance | External temperature sensor, TA = 25°C, gain = 1, 2, or 4 |
8 | MΩ | |||
TUE | Total unadjusted error (4) | External temperature sensor, TA = 25°C, gain = 1 | 0.3 | % FSR | ||
DIGITAL INPUTS/OUTPUTS | ||||||
VIL | Logic input level, low | DGND | 0.2 DVDD | V | ||
VIH | Logic input level, high | 0.8 DVDD | DVDD | V | ||
VOL | Logic output level, low | IOL = –1 mA | 0.2 DVDD | V | ||
VOH | Logic output level, high | IOH = 1 mA | 0.8 DVDD | V | ||
IIN | Input current | DGND < VDigital Input < DVDD | –1 | 1 | µA | |
CIN | Input capacitance | 1 | pF | |||
CLOAD | Output load capacitance | 15 | 30 | pF | ||
HIGH-SIDE DIGITAL OUTPUT | ||||||
RGPO | High-side GPO output impedance | Driving 0 | 100 | Ω | ||
Driving 1 | 115 | |||||
IGPO | High-side GPO load current | 1 | mA | |||
POWER SUPPLY | ||||||
IDVDD | Low-side supply current(1) | High-resolution mode | 19.5 | 24 | mA | |
Low-power mode, fCLKIN = 4.096 MHz | 16 | 21 | ||||
Standby mode, all channels disabled, no clock applied |
160 | 210 | µA | |||
PD | Power dissipation | High-resolution mode | 64 | mW | ||
Low-power mode, fCLKIN = 4.096 MHz | 53 | |||||
Standby mode, all channels disabled, no clock applied |
525 | µW | ||||
VDCDC_OUT | DC/DC output voltage | DCDC_OUT to HGND, all channels enabled, TA = 25°C | 3.0 | V | ||
VHLDO_OUT | High-side LDO output voltage | HLDO_OUT to HGND, no external load, any channel enabled |
2.6 | 2.9 | 3.2 | V |
HLDO_OUT to HGND, 1-mA external load on HLDO_OUT,any channel enabled | 2.4 | 2.8 | 3.1 | |||
IH | High-side supply current for auxiliary circuitry | Load connected from HLDO_OUT to HGND | 1 | mA |