SBASAB4 December 2021 AMC1351-Q1
PRODUCTION DATA
Table 8-1 lists the parameters for this typical application.
PARAMETER | 190-VDC LINE VOLTAGE | 360-VDC LINE VOLTAGE |
---|---|---|
System input voltage | 120 VRMS ±10%, 60 Hz | 230 VRMS ±10%, 50 Hz |
DC bus voltage (max) | 190 V | 360 V |
High-side supply voltage | 3.3 V or 5 V | 3.3 V or 5 V |
Low-side supply voltage | 3.3 V or 5 V | 3.3 V or 5 V |
Maximum resistor operating voltage | 75 V | 75 V |
Voltage drop across the sense resistor (RSNS) for a linear response | 5 V (maximum) | 5 V (maximum) |
Current through the resistive divider (ICROSS) | 100 μA | 100 μA |