SBASAI1 July 2022 AMC1400
PRODUCTION DATA
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
POWER SUPPLY | ||||||
High-side power supply | VDD1 to GND1 | 3 | 5 | 5.5 | V | |
Low-side power supply | VDD2 to GND2 | 3 | 3.3 | 5.5 | V | |
ANALOG INPUT | ||||||
VClipping | Differential input voltage before clipping output | VIN = VINP – VINN | ±320 | mV | ||
VFSR | Specified linear differential full-scale voltage | VIN = VINP – VINN | –250 | 250 | mV | |
VCM | Operating common-mode input voltage | (VINP + VINN) / 2 to GND1 | –0.16 | VDD1 – 2.1 | V | |
ANALOG OUTPUT | ||||||
CLOAD | Capacitive load | On OUTP or OUTN to GND2 | 500 | pF | ||
CLOAD | Capacitive load | OUTP to OUTN | 250 | pF | ||
RLOAD | Resistive load | On OUTP or OUTN to GND2 | 10 | 1 | kΩ | |
TEMPERATURE RANGE | ||||||
TA | Specified ambient temperature | –40 | 25 | 125 | °C |