The AMC1411-Q1 is a precision, isolated amplifier with an output separated from the input circuitry by a capacitive isolation barrier that is highly resistant to magnetic interference. This barrier is certified to provide reinforced galvanic isolation of up to 7.5 kVRMS according to VDE V 0884-11 and UL1577 and supports a working voltage of up to 1600 VRMS.
The isolation barrier separates parts of the system that operate on different common-mode voltage levels and protects the low-voltage side from voltages that can cause electrical damage or be harmful to an operator.
The high-impedance input of the AMC1411-Q1 is optimized for connection to high-impedance resistive dividers or other high-impedance voltage signal source. The excellent DC accuracy and low temperature drift support accurate, isolated voltage sensing in onboard chargers (OBC), DC/DC converters, traction inverters, or other applications that must operate at high common-mode voltages, high altitudes, or in environments with high pollution degrees.
The AMC1411-Q1 is offered in a stretched 8-pin SOIC package and is AEC-Q100 qualified for automotive applications and supports the temperature range from –40°C to +125°C.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
AMC1411-Q1 | SOIC (8) | 6.4 mm × 14.0 mm |
DATE | REVISION | NOTES |
---|---|---|
October 2021 | * | Initial Release |
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | VDD1 | High-side power | High-side power supply(1) |
2 | INP | Analog input | Analog input |
3 | SHTDN | Digital input | Shutdown input, active high, with internal pullup resistor (typical value: 100 kΩ) |
4 | GND1 | High-side ground | High-side analog ground |
5 | GND2 | Low-side ground | Low-side analog ground |
6 | OUTN | Analog output | Inverting analog output |
7 | OUTP | Analog output | Noninverting analog output |
8 | VDD2 | Low-side power | Low-side power supply(1) |