SBASAJ7A June 2022 – August 2022
PRODUCTION DATA
The comparator trips when the input voltage (VIN) rises above the VIT+ threshold that is defined as the reference value plus the internal hysteresis voltage. The comparator releases when VIN drops below the VIT– threshold that equals the reference value.
The difference between VIT+ and VIT– is referred to as the comparator hysteresis and is 4 mV for reference voltages below 450 mV. The integrated hysteresis makes the AMC22C11-Q1 less sensitive to input noise and provides stable operation in noisy environments without having to add external positive feedback to create hysteresis. The hysteresis increases to 25 mV for reference values (VREF) greater than 600 mV. See the Section 7.3.2 description for more details.
Figure 7-1 shows a timing diagram of the relationship between hysteresis and switching thresholds.