SBASAJ7A June 2022 – August 2022
PRODUCTION DATA
Table 8-1 lists the parameters for the application example in Figure 8-1.
PARAMETER | VALUE |
---|---|
High-side supply voltage | 3 V to 27 V |
Low-side supply voltage | 2.7 V to 5.5 V |
Shunt-resistor value | 10 mΩ |
Overcurrent detection threshold | 30 A |