SBASAJ7A June 2022 – August 2022
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
IS | Safety input, output, or supply current | RθJA = 116.5°C/W, VDD1 = VDD2 = 5.5 V, TJ = 150°C, TA = 25°C |
195 | mA | ||
RθJA = 116.5°C/W, VDD1 = VDD2 = 3.6 V, TJ = 150°C, TA = 25°C |
300 | |||||
PS | Safety input, output, or total power | RθJA = 116.5°C/W, TJ = 150°C, TA = 25°C |
1070 | mW | ||
TS | Maximum safety temperature | 150 | °C |