SBASAJ6B April 2022 – December 2024 AMC22C11
PRODUCTION DATA
Table 7-1 lists the parameters for the application example in Figure 7-1.
PARAMETER | VALUE |
---|---|
High-side supply voltage | 3V to 27V |
Low-side supply voltage | 2.7V to 5.5V |
Shunt-resistor value | 10mΩ |
Overcurrent detection threshold | 30A |