SBASAJ9A June 2022 – August 2022 AMC22C12-Q1
PRODUCTION DATA
The voltage divider consisting of R1, R2, and RSNS is sized such that the voltage drop across RSNS equals the linear full-scale input voltage (2 V) of the AMC1211-Q1 at the maximum DC-link voltage that is of interest for linear sensing (450 V). Therefore, the voltage drop across RSNS at the overvoltage condition is 480 V / 450 V × 2 V = 2.133 V. This value is the target value for the reference voltage (VREF) of the AMC22C12-Q1.
VREF is determined by the external resistor R1 and the internal 100-μA current source of the AMC22C12-Q1. R1 is calculated as (VTRIP – VHYS) / IREF = (2133 mV – 25 mV) / 100 μA = 21.08 kΩ. The closest value in the E192 series is 21.0 kΩ. The comparator hysteresis voltage (VHYS) is subtracted from VTRIP because the comparator trips at VREF + VHYS, see Figure 7-1. The hysteresis value is 25 mV because the reference voltage is greater than 550 mV, as explained in the Section 7.3.2 section.
Table 8-4 summarizes the key parameters of the design.
PARAMETER | VALUE |
---|---|
Reference resistor value (R1) | 21.0 kΩ |
Reference capacitor value (C5) | 100 nF |
Reference voltage | 2100 mV |
Reference voltage settling time (to 90% of final value) | 4.85 ms |
Overvoltage trip threshold (rising) | 478 V |
Overvoltage trip threshold (falling) | 472 V |