SBASAJ9A June 2022 – August 2022 AMC22C12-Q1
PRODUCTION DATA
Table 8-1 lists the parameters for the application example in Figure 8-1.
PARAMETER | VALUE |
---|---|
High-side supply voltage | 3 V to 25 V |
Low-side supply voltage | 2.7 V to 5.5 V |
Shunt-resistor value | 10 mΩ |
Linear input voltage range of the AMC1200-Q1 | ±250 mV |
Maximum peak motor current | ±25 A |
Overcurrent detection threshold | ±20 A |