SBASAJ9A June 2022 – August 2022 AMC22C12-Q1
PRODUCTION DATA
Table 8-3 lists the parameters for the application example in Figure 8-2.
PARAMETER | VALUE |
---|---|
High-side supply voltage | 3 V to 25 V |
Low-side supply voltage | 3 V to 5.5 V |
Nominal DC link voltage | 400 V |
Linear full-scale input voltage of the AMC1211-Q1 | 2 V |
DC link voltage range for linear sensing | 0 V to 450 V |
DC link overvoltage detection threshold | 480 V |