SBASAJ8B June 2022 – December 2024 AMC22C12
PRODUCTION DATA
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
POWER SUPPLY | ||||||
VVDD1 | High-side power-supply voltage | VDD1 to GND1 | 3.0 | 5 | 27 | V |
VVDD2 | Low-side power supply voltage | VDD2 to GND2 | 2.7 | 3.3 | 5.5 | V |
ANALOG INPUT | ||||||
VIN | Input voltage | IN to GND1, VDD1 ≤ 4.3 V | –0.4 | VDD1 – 0.3 | V | |
IN to GND1, VDD1 > 4.3 V | –0.4 | 4 | ||||
VREF | Reference voltage, window comparator mode | REF to GND1 | 20(2) | 300 | mV | |
Reference voltage, positive-comparator mode | Low hysteresis mode | 20(2) | 450 | |||
High hysteresis mode (Cmp0 only) |
600 | 2700(1) | ||||
Reference voltage headroom | VDD1 – VREF | 1.4 | V | |||
Filter capacitance on REF pin | 20 | 100 | nF | |||
DIGITAL I/O | ||||||
Digital input voltage | LATCH pin | GND2 | VDD2 | V | ||
Digital output voltage | OUT to GND2 | GND2 | VDD2 | V | ||
Sink current | OUT | 0 | 4 | mA | ||
TEMPERATURE RANGE | ||||||
TA | Specified ambient temperature | –40 | 25 | 125 | °C |