SBASAB2B February 2022 – December 2024 AMC23C12
PRODUCTION DATA
Figure 7-3 shows the typical response of the AMC23C12 to a bipolar, triangular input waveform with an amplitude of 720mVPP. The output (OUT) switches when VIN crosses the ±250mV level determined by the REF pin voltage that is biased to 250mV in this example.
The integrated LDO of the AMC23C12 greatly relaxes the power-supply requirements on the high-voltage side and allows powering the device from non-regulated transformer, charge pump, and bootstrap supplies. As given by the following images, the internal LDO provides a stable operating voltage to the internal circuitry, allowing the trip thresholds to remain mostly undisturbed even at ripple voltages of 2VPP and higher.