SBASAB2B February 2022 – December 2024 AMC23C12
PRODUCTION DATA
Keep the connection between the low-side of the sense resistor and the GND1 pin of the AMC23C12 short and low impedance. Any voltage drop in the ground line adds error to the voltage sensed at the input of the comparator and leads to inaccuracies in the trip thresholds.
For best common-mode transient immunity, place the filter capacitor C5 as closely to the REF pin as possible as illustrated in Figure 7-7. Use a low-value pullup resistor (<10kΩ) on the open-drain output, as explained in the Open-Drain Digital Output section, to minimize the effect of capacitive coupling on the open-drain signal line during a common-mode transient event.
Do not exceed the 300mV VREF limit specified in the Recommended Operating Conditions table for bidirectional current-sensing applications. Do not operate the device with the REF pin biased close to the VMSEL threshold (450mV to the 600mV range) to avoid dynamic switching of the Cmp0 hysteresis as explained in the Reference Input section.
The AMC23C12 provides a limited 200μs blanking time (tHS,BLK) to allow the reference voltage (VREF) to settle during start-up. For many applications, the reference voltage takes longer to settle than the 200μs blanking time and the output of the comparator can possibly glitch during system start-up as described in Figure 6-2. Consider the reference voltage settling time in the overall system start-up design.