SBAS945A February 2022 – July 2022 AMC23C14
PRODUCTION DATA
Industrial I/O modules are frequently powered by external field supplies with a nominal voltage of 24 V and a tolerance of –15% to +20%. In safety-critical applications, the controller-side may need to know whether the voltage is in the valid range for correct operation or not. Figure 8-2 shows the AMC23C14 in an application that monitors a 24-V supply on the high-side and signals undervoltage and overvoltage conditions to the programmable logic controller (PLC) on the low-side.
The voltage divider R5 and R6 is sized to trip the fixed internal 300-mV threshold when the power supply exceeds the minimum valid operating voltage of 20.4 V (24 V – 15%). In a second step, R1 (connected to the REF pin) is sized to trip the adjustable-threshold comparator when the power supply exceeds 28.8 V (24 V + 20%). The AMC23C14 is powered from the field supply and is protected against voltages greater than 30 V by a Zener diode (Z1) and shunt resistor R4.
When the power supply is below 20.4 V, both outputs of the AMC23C14 are in a Hi-Z state. Between 20.4 V and 28.8 V, OUT1 is in a Hi-Z state and OUT2 is actively pulled low. Both outputs are pulled low, as shown in Figure 8-3, when the power supply is above 28.8 V.